No image available
No image available
Your request is being processed.
Fisher-P-ARMOR

Fisher ARMOR

Product Description

The Fisher ARMOR is a remote monitoring device that is configurable to serve as a regulator monitoring solution or a station monitoring solution. The Armor Unit offers flexible measurement options, including 2 or 3 pressure points, remote travel monitoring, and discrete monitoring. It communicates through various channels, such as cellular connectivity with Zedi, Ethernet connectivity, and low-energy Bluetooth with a dedicated app.

Features

  • Provides real-time diagnostics and analytics for both pressure and travel.
  • The only device capable of monitoring both pressure and travel, offering a comprehensive view of system performance.
  • Designed for ease of use, enhancing productivity by minimizing the time and effort required for monitoring
  • Adaptable to various applications, improving reliability and safety in operations.
  • Balances the frequency of data polling and scanning with battery life, ensuring long-term operation.
  • Mobile App offers convenient access to data and insights on the go, enhancing flexibility and responsiveness.
  • Offers a complete package of hardware, software, and service, ensuring seamless integration and support.

Specifications

Pressure Range
0-1500 psig
Pressure Accuracy
±0.5%
Travel Accuracy
±0.25% of travel span
Regulator Travel Compatibility
  • DN25-DN100 1098, EZR
  • DN50-DN100 EZL, EZH
  • DN50 LSR
Communication
Cellular Connectivity w/ Zedi, Ethernet Connectivity, Low Energy Bluetooth w/ Dedicated app
Water and Dust Resistance
IP66
CSA Certification
Class 1 Div 2
Operating Temperature Range
-40 to 160ºF / -40 to 70ºC

Documents & Drawings