No image available
No image available
Your request is being processed.
Cash Valve-P-P001064

Cash Valve Type KP Back Pressure Valves

Product Description

A high capacity pilot operated back pressure valve that offers accurate control and dependable protection against overpressure conditions

Specifications

Material
Brass
Style
Pilot-Operated
Valve Size
NPS 2 / DN 50, NPS 1-1/4 / DN 32, NPS 1-1/2 / DN 40, NPS 1 / DN 25

Documents & Drawings