No image available
No image available
Your request is being processed.
scada-P-PMLeakDetection

PipelineManager™ Software for Analytical Leak Detection

Product Description

Emerson’s PipelineManager™ Software for Analytical Leak Detection (formerly LeakSentinel™) is a robust, easy-to-deploy, low maintenance leak detection solution for energy pipelines. This advanced, standalone software enables operators to more easily meet regulatory and reporting needs by providing coverage to the four corners of API RP 1130 for sensitivity, reliability, robustness, and accuracy. It also complies with every aspect of API RP 1175, merging seamlessly into leak detection program management. In addition, the software complies with the specific leak detection requirements stated by CSA and TRFL. It ensures pipeline operators have the tools to make the right decisions at the right time to protect lives, the environment, and their assets against the damaging effects of loss of containment to mitigate risk. PipelineManager Software for Analytical Leak Detection is available as a standalone solution or it can be integrated with our PipelineManager Software Suite for more comprehensive coverage.

Features

  • An ideal leak detection solution for less instrumented, shorter length pipelines that are associated with gas gathering systems, chemical feedstock lines, inter-terminal lines, and produced water.
  • Capitalize on best-in-class machine learning techniques to improve sensitivity while delivering superior reliability and robustness.
  • Accurately detect leaks using enriched statistical inference for pipeline assets that cannot be monitored as easily using real-time transient modeling (RTTM) solutions.
  • Real-time monitoring and alarming for system upset conditions, including leak detection and location.
  • Reduce false alarms significantly by adjusting the threshold and analyzing historical data.
  • Increase event log reliability for an easier path to compliance with regulatory agencies.
  • Industry-leading VisualPipeline™ GUI ensures users have optimal visibility to pipeline operations to facilitate daily operations while providing in-depth analysis that can be easily deciphered.
  • Minimal instrumentation requirements, simpler configuration, and a small application footprint, even when failover is required, allow for rapid deployment.
  • Specifically designed to be easy-to-configure and deploy, PipelineManager Software for Analytical Leak Detection interfaces directly to a control system (i.e. SCADA).
  • As a standalone product, PipelineManager Software for Analytical Leak Detection interfaces with primary control room applications through industry standard protocols.
  • Fully integrates with Emerson’s PipelineManager Software Suite, including PipelineManager Software for Rupture Detection and PipelineManager Software for Real-Time Transient Modeling (RTTM).

Documents & Drawings