Syncade-P-BiotechnologyStarterKit

Syncade Biotechnology Starter Kit

Product Description

The Syncade Biotechnology Starter Kit allows you to transform your manufacturing process into automated workflows with minimum risk using standardized MES objects. The starter kit draws on proven best practices, thus minimizing risk to project scope and schedule. Out-of-the-box components accelerate project delivery using proven manufacturing processes and support you in achieving 21 CFR Part 11 and Annex 11 compliance.

Specifications

System
Syncade Manufacturing Execution System using Workflow 4.9 SP1-344 or greater.
Server
Windows Server 2012 or 2016, Microsoft SQL Server 2012 or 2016
Browsers
Client browsers supported for recipe execution include Safari, Chrome, and IE 10 or higher.

Features

  • Minimize project risks by implementing MES best practices
  • Reduce implementation costs with faster project delivery
  • Standardize processes using out-of-the-box functionality