The Rosemount temperature and fee water level solution for tank gauging applications consists of three- and four-wire calibrated temperature sensors and free water level measurement, with up to 16 Pt-100 spot elements per sensor/transmitter. Only fully immersed elements are used to determine product temperature, and each sensor is connected to a Rosemount 2240S Multi-input Temperature Transmitter.