No image available
No image available
Your request is being processed.
Rosemount-MP010 Flanged Magnetic Process Sensor

Rosemount™ MP010 Flanged Magnetic Process Sensor, 1"

Products

Search
1-1 of 1 results for Products
MP010 Flanged Magnetic Process Sensor
4732 Magnetic Field Mount Transmitter

Specifications

Accuracy
Up to 0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, 0.25% over 40:1 flow turndown
Line Sizes
3-36 inch (80-900 mm)
Liner Materials
PEX, PTFE, ETFE, PFA+, Polyurethane, Neoprene, Linatex Natural Rubber Electrode Materials 316L Stainless Steel, Nickel Alloy, Platinum, Tantalum, Titanium
Flange Ratings
ASME B16.5 Class 150-2500DIN PN 10-40AS 2129 Table D and EAWWA C207 Table 3 Class D (30-36 inch only)
Submergence Protection
IP68 (Recommended with sealed cable glands) Interchangeability Compatible with all 8700 Series transmitters

Documents & Drawings