No image available
No image available
Your request is being processed.
Rosemount-P-MP Flanged Magnetic Process Sensors

Rosemount™ MP Flanged Magnetic Process Sensor

Product Description

The Rosemount MP Flanged Magnetic Process Sensor provide long-lasting, reliable performance in even the most challenging applications. The new aluminum construction provides a hermetic seal that protects against moisture and other contaminants. The sealed housing ensures maximum sensor reliability by protecting all internal components and wiring from even the most aggressive environments. A removable and replaceable terminal block enables easy repair in the field without the need to replace the entire meter.

Products

Search
1-10 of 10 results for Products

Specifications

Compatibility
Compatible with the Rosemount 4732 Magnetic Field Mount Transmitter
Accuracy
Up to 0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, 0.25% over 40:1 flow turndown
Line Size
1/2 - 8 inch (15 -200 mm)
Liner Materials
Label above should be called "Liner Material" instead of "Process Wetter Material"

PTFE, ETFE, PFA, Polyurethane, Neoprene, Linatex Natural Rubber
Electrode Material
316L Stainless Steel, Nickel Alloy, Platinum, Tantalum, Titanium
Flange Materials
Carbon Steel, 304L Stainless Steel, and 316L Stainless Steel
Flange Ratings
ASME B16.5 Class 150-2500, DIN PN 10-40, AS 2129 Table D
Process Wetted Material
Label above should be called "Submergence Protection" instead of "Process Wetter Material"

IP68 (Recommended with sealed cable glands)

Features

  • Minimize maintenance and repair with an obstructionless design featuring no moving parts
  • Guard against installation damage and leading-edge wear with an optional lining protector
  • Meet the needs and requirements for most applications with a gasketed aluminum clam shell sensor housing
  • Ensure reliability in the harshest environments with an all-welded SST sensor housing

Documents & Drawings