No image available
No image available
Your request is being processed.
Rosemount-SW-ENGRASST

Rosemount™ Engineering Assistant 6 Software

Product Description

In three easy steps, the Rosemount Engineering Assistant 6 Software sets up the Rosemount 3051S MultiVariable™ Transmitter with HART® protocol for mass flow installations. This is a PC-based software package engineered for Microsoft® Windows™ operating systems (Windows 8, 10). Designed as a communication interface for the transmitter, this software provides configuration, maintenance and diagnostic functions and is available as a SNAP-ON™ to AMS® or as stand-alone software applications.

Features

  • Configures mass flow calculations in three easy steps for quick commissioning
  • PC-based software package for Microsoft Windows operating systems (Windows 8, 10) offers reliable communication
  • Available as a SNAP-ON to AMS or as stand-alone software application
  • Delivers real-time interface for configuration, maintenance and diagnostics information

Documents & Drawings