No image available
No image available
Your request is being processed.
AVENTICS-P-2002

AVENTICS™ Series 2002 Directional Control Valves

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

The AVENTICS Series 2002 is a line of modular, subminiature directional control valves. Designed with plug-together flexibility, the valves eliminate internal wiring and are easily configured. The Series 2002 is highly energy efficient, offers high flow in a compact package, and supports electronic interface/bus protocols such as DeviceNet, Remote I/O, Profibus-DP, and DeviceLogix. It is suitable for analytical and diagnostic instrumentation, life science, and bottling applications.

Specifications

Valve Actuation
Solenoid - Air Pilot
Pipe / Port Size
10-32; 1/8; 1/4; 5/32; M5;6 mm
Port Type
Barb; G ISO228/1-G BSPP; NPTF; Push-in; UNF
Flow
From 0.1 Cv to 0.5 Cv
Standards / Regulations
CSA; IP65
Operating Environment
Indoor; Outdoor; Washdown
Media
Inert Gas; Vacuum

Features

  • Fieldbus electronics and I/O capable, AVENTICS G3 compatible for easy networking
  • Available in manifold and base mount to enable a wide range of applications
  • Suitable for low-power applications
  • Buna-N seals provide leak-proof sealing
  • Adjustable port sizes utilize interchangeable cartridge fittings

Documents & Drawings