AVENTICS-P-511

AVENTICS™ Series 511 (Size 1)

Product Description

The AVENTICS Series 511 (Size 1) ISO are high-speed, heavy-duty valves designed for general service on all types of pneumatic automation. The valves comply with ISO standard 5599/2 for valve unit-to-base interchangeability. Direct-solenoid and solenoid pilot-actuated models are available. They are multi-purpose valves that employ the patented AVENTICS spool-and-sleeve technology for reliability and extended service life in harsh environments.

Specifications

Valve Actuation
Solenoid - Air Pilot, Solenoid - Direct Acting
Pipe / Port Size
1/4 "; 3/8 "
Port Type
G ISO228/1-G BSPP, NPTF
Function
4 way - 5/2, 4 way - 5/3, 4 way - 5/3 - Closed Center, 4 way - 5/3 - Open Center, 4 way - 5/3 - Pressure Center
Flow
From 1.0 Cv to 2.0 Cv
Standards / Regulations
CSA, IP65, ISO
Operating Environment
Indoor, Outdoor, Washdown
Media
Air, Inert Gas, Vacuum

Features

  • Ideal for high cycle-rate machine applications
  • Modular design for easy configuration
  • Minimizes energy consumption via pressure regulators
  • Optimizes machine cycle rate via speed controls
  • Fieldbus electronics and I/O-capable for easy networking
  • Conforms to ISO standards 5599/2

Documents & Drawings