No image available
No image available
Your request is being processed.
AVENTICS-P-Industrial belt hopper IBB

AVENTICS™ Series IBB Industrial belt hopper

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

Discover AVENTICS industrial belt hopper (IBB), designed to optimize material handling and transportation in industrial settings. With a robust construction and advanced belt technology, it offers precise and accurate movement of materials, enhancing productivity and workflow efficiency. The versatile AVENTICS IBB is compatible with various conveyor systems and suitable for a wide range of industries, from manufacturing to logistics. Elevate your material handling processes with the AVENTICS industrial belt hopper and achieve exceptional performance and durability in demanding industrial environments.

Features

  • Parts storage and dosing for feeding devices, weighing and counting units
  • Stainless steel hopper tray with adjustable front panel
  • Filling volumes from 3.5 l to 50 l and filling weights up to 70 kg possible

Documents & Drawings