No image available
No image available
Your request is being processed.
Asco-P-Nuclear Qualified Pressure and Temperature Switches

ASCO™ Nuclear Qualified Pressure and Temperature Switches

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

Pressure and temperature switches for Class 1E service are modified versions of the industrial ASCO TRI-POINT product line. Special features include radiation resistance and high-temperature construction. Class 1E switches are available only as factory assembled units consisting of a single switch and transducer assembly, factory set at operating points, and tested as a single unit before shipping from ASCO.

Specifications

Type of Operation
Adjustable deadband, fixed deadband, and two-stage fixed deadband
Pressure Switches
Vacuum to 30" Hg, pressure levels to 8000 psig
Wetted Materials
FKM fluoroelastomer, ethylene propylene, aluminum, brass, and stainless steel
Process Connection
1/4" NPT, optional 1/2" NPT
Temperature Switches
Temperature ranges -30°F to 510°F (-32°C to 265°C)
Process Connection
Direct-mount 316 stainless steel probe or remote-mount 316 stainless steel armored capillary
Electrical Standard
5 amp, 250 VAC switch, optional: 10 amp,125 VDC switch
Types of Enclosures
Watertight or Explosionproof/Watertight
Pressure Switches ASCO Qualification Report
AQR-101083/Rev. 2
Temperature Switches ASCO Qualification Report
AQR-020184/Rev. 2

Features

  • Set point repeatability of ± 3% of operating range.
  • Accuracy of ± 10% of operating range for qualified life of the unit
  • Choice of watertight or explosionproof enclosures
  • Mounts in any position
  • Visual adjustment scales of pressure switches in psi and bars; of temperature switches in °F and °C
  • External adjusting nuts
  • Separate electrical, pressure, and adjusting chambers
  • Wide selection of pressure switch transducer wetted material suitable for air, water, oil, or corrosive fluids
  • 316 stainless steel temperature switch transducers available in direct-mount or armored capillary and bulb in standard 6 and 12 foot lengths, and optional lengths up to 80 feet

Documents & Drawings