No image available
No image available
Your request is being processed.
AVENTICS-P-EPS maxi gantry XXYZ

AVENTICS™ maxi gantry XXYZ

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

Introducing AVENTICS EPS maxi gantry XXYZ products, designed for high-performance linear motion control in complex automation systems. These advanced actuators offer exceptional precision, speed, and reliability and ensure smooth and accurate movement in X, Y, and Z directions simultaneously. With customizable options and robust construction, the EPS maxi gantry XXYZ series is ideal for demanding applications requiring precise positioning and efficient operation. Experience seamless integration, enhanced productivity, and minimized downtime with AVENTICS’ cutting-edge EPS maxi gantry XXYZ actuators and elevate performance in automated industrial environments.

Features

  • Stiffest structure for maximum accuracy
  • Suitable for high masses
  • Z-axis up to 500 mm stroke

Documents & Drawings