No image available
No image available
Your request is being processed.
Asco-P-381

ASCO™ 381 Low-Temperature Solenoid Valves

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

The ASCO Series 381, also known as 8381, is a line of high-flow, low-temperature stainless steel solenoid valves designed to withstand harsh and corrosive environments. Its broad operating temperature range of -60° C to 80° C for both media and ambient temperature allows for use in extreme conditions. The 381 Series is capable of passing the CSA (No. 139) endurance test to 100,000 cycles (10,000 cycles at -60° C and 90,000 cycles at 80° C).

Specifications

Valve Actuation
Solenoid, Solenoid - Air Pilot
Body Material
Stainless Steel
Media
Air, Inert Gas, Natural Gas
Pipe / Port Size
1/4 "; 3/8 "; 1/2 "
Port Type
NPTF
Function
3 way - 3/2 Normally Closed
Flow
From 2.2 Cv to 6.2 Cv
Voltage
110 AC, 115 AC, 24 AC, 120 AC, 208 AC, 220 AC, 12 DC, 120 DC, 24 DC, 48 DC, 240 DC, 480 AC, 440 AC
Max Differential / Max Operating Pressure
150-500 PSIG
Operating Environment
Corrosive, Hazardous, Outdoor
Standards / Regulations
ATEX Zone 1-21, Class I Div 1, CSA, IEC Ex Zone 1-21, IP67, SIL, Type 3, Type 3S, Type 4, Type 4X, Type 6P, Type 7, Type 9, UL

Features

  • Higher flow results in faster process response time
  • Can operate to zero main pressure when using the externally piloted version
  • Compatible with speed control
  • Allows users to control flow to prevent abrupt opening/closing of actuator
  • Rugged 316L stainless steel body

Documents & Drawings