No image available
No image available
Your request is being processed.
AVENTICS-P-GS

AVENTICS™ Series GS Gantry Slides

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

The AVENTICS Series GS gantry slides are designed for pneumatic systems that handle heavier loads and travel greater distances. Their technology features a moving carriage between two fixed tool bars. The carriage is supported and guided by four bearings and two hardened guide shafts.

Specifications

Bore
3/4", 1-1/16", 1-1/2", 2"
Stroke
Up to 34" Max (standard)
Operating Environment
Corrosive; Hazardous; Indoor; Outdoor; Washdown

Features

  • Carriage is hard-coat anodized aluminum for lightweight, durable construction
  • Patented Numate™ mounting system enables direct mounting for slides, grippers, and gantries
  • Tooling bars are precision machined with easy access mounting holes along with tapped holes for shock absorbers
  • Steel reinforced rod wipers assure protection of bearings from environmental contamination
  • Choice of large diameter hardened steel or stainless steel guide shafts, which are ground and polished for smooth cycling and low breakaway, offering increased load capacity
  • Optional Hall effect and reed sensors

Documents & Drawings