DeltaV™ S-series Horizontal Carriers

Product Description

The DeltaV™ S-series Horizontal Carriers takes the proven DeltaV hardware to a new level of robustness and ease of use. Assembly is faster and power distribution is easier, with fewer connections using the integrated field power distribution and increased capacity of I/O bus power. The modular design allows you to purchase only what you need with the ability to expand online later simply by adding the power/controller and I/O carriers are modular.

Specifications

Backplane Current
15 Amps
Power Terminal Plug
12 Amps
Power Buss Plug (fused)
5 Amps
Primary/Secondary 24 VDC Bussed power distribution
12 Amps per bus (Max 3 A per card)
IO carrier capacity
8 I/O modules
Operating Temperature
-40 to 70 °C (-40 to 158 °F)
Storage Temperature
-40 to 85 °C (-40 to 185 °F)
Reltive Humidity
5 to 95% , non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 to 13.2 Hz; 0.7 g from 13.2 to 150 Hz

Features

  • Modular design allows flexible installation
  • Additional 8-wide carriers may be added online as desired
  • Controller and I/O interface power distribution is integrated into the carriers to reduce and simplify power and grounding
  • All components snap into place without the use of special tools

We are Online, Would you like to Chat?