No image available
No image available
Your request is being processed.
Emerson-Manual Actuator

Emerson Manual Actuator

Product Description

Emerson manufactures a complete range of manual actuators suitible for use with a variety of valve styles. Emerson manual actuators are designed for simple installation, safe operation, durable materials and reliability. Select any Emerson valve complete with manual actuator to configure the design to match your exact application requirements.

Products

Search
1-21 of 21 results for Products
figure 221 222 butterfly valve
Manual Actuator
k-lok series 36 37 butterfly valve
Manual Actuator
CompoSeal Valve
Manual Actuator
series hilok butterfly valve
Manual Actuator
series mb1 floating ball valve
Manual Actuator
figure 180 floating ball valve
Manual Actuator
series nb1 floating ball valve
Manual Actuator
klok figure360 370 butterfly valve
Manual Actuator
series 30000 tov basic
Manual Actuator
series eb om2 floating ball valve
Manual Actuator
figure 129 butterfly valve
Manual Actuator
NeoSeal Lined Valve
Manual Actuator
VA500 globe valve
Manual Actuator
series ra ball valve
Manual Actuator
figure 171 floating ball valve
Manual Actuator
series 30000 tov cryogenic
Manual Actuator
figure 990 920 butterfly valve
Manual Actuator
figure 320 322 butterfly valve
Manual Actuator
series e01 trunnion mounted ball valve
Manual Actuator
Series GR Butterfly Valve
Manual Actuator
optiSeal figure 1417 butterfly valve
Manual Actuator

Features

  • ENGINEERED FOR RELIABILTY – Robust construction in a variety of materials with features such as full and life-long lubrication available.
  • FLEXIBLE CONFIGURATION – Where available with the type of manual actuator, the solution can be configured with adjustable travel stops, worm and quadrant style gearboxes and anti-clockwise operation.
  • SIMPLE INSTALLATION – Modular mounting concept for easy attachment to Emerson valves and can be mounted in most orientations.
  • CUSTOMIZABLE OPTIONS – Achieve reliable efficient isolation to match your specific application with many available optional extras including chain wheels, limit switches, floor stands and security features.

Documents & Drawings