Knife Gate Valves
Achieve reliable shutoff, extend lifespan and lower total cost of ownership in light to heavy slurry services.
Knife gate valves are used for on-off services in slurry handling, with a sharp gate design to cut through solids. Knife gate valves offer simple design, rapid maintenance and are commonly used in industries like mining, pulp & paper and wastewater.
Isolation Valve FAQs
A knife gate valve is a valve that uses a knife edge to cut through solids content that could prevent the valve from sealing completely.
Knife gate valves are used for light to heavy slurry service in the mining and mineral processing, power, pulp and paper, waste water and chemical industries.
A knife gate valve comes with a sharp gate that moves up and down by a screw mechanism, a seat through which the gate moves, and packing material to prevent leaks.