Quality measurement is important to support ownership allocation. Selecting suitable measurement instrumentation is key to ensuring accurate allocation is achieved. The Roxar 2600 Multiphase Flow Meter provides repeatable, high-quality measurement performance, with a high degree of automation. An intuitive graphical user interface makes sure all your interactions with the meter are straight-forward and efficient. The lightweight and compact Roxar 2600 Multiphase Flow Meter from Emerson is a highly sensitive, reliable and robust measurement instrument, field proven, and a smart choice for your allocation needs.
The Roxar 2600 Multiphase Flow Meters (MPFM) accurately characterize flow regimes and provide critical information on a well’s production capabilities. Built on a scalable technology platform, the advanced meter’s signal processing and field electronics provide sensitive measurements and a comprehensive mapping of flow. Employ this modular meter to improve production optimization, flow assurance and well testing, while meeting all field conditions and cost requirements.