There are constant pressures to find efficiencies while maintaining and enhancing measurement quality. It can be challenging to know what technology to invest in. The Roxar 2600 Multiphase Flow Meter is a robust, sensitive, high-quality multiphase measurement instrument, designed to be robust to rapidly changing and challenging flow conditions. With a high-quality measurement instrument, field proven in shale applications; flowback, initial, mid and late life production, you can be confident of selecting an instrument suitable for your needs.
The Roxar 2600 Multiphase Flow Meters (MPFM) accurately characterize flow regimes and provide critical information on a well’s production capabilities. Built on a scalable technology platform, the advanced meter’s signal processing and field electronics provide sensitive measurements and a comprehensive mapping of flow. Employ this modular meter to improve production optimization, flow assurance and well testing, while meeting all field conditions and cost requirements.