FBxNet™ with FBxRemote I/O™

FBxEdge™ Software Platform

Get more from your data with our game-changing open-source edge solution


FBxEdge Diagram 2
A Flexible Approach for Customized IoT Deployments

Now you can seamlessly move data from the field to the edge and into the cloud to achieve peak optimization. From the wellpad to transmission and distribution, FBxEdge allows users to fully leverage data in new ways. With our advanced platform, users get more data as well as get more from the data to achieve higher performance without unnecessary complexity. Learn how analytics, visualization, and machine learning can take your control and measurement operation to new heights. 

Optimize Operations by Fully Leveraging Your Data

FBxEdge is a flexible, highly secure IoT solution for wide area distribution that enables users to seamlessly communicate to, as well as process and transfer data from, multiple types of hardware including non-Emerson devices.

FBxEdge Landing Page
Scalable Icon

Scalable

Seamless communication with multiple devices and data destinations


Secure Icon

Secure

Robust cybersecurity that strengthens resiliency

Intelligent Icon

Intelligent

Effortless implementation of machine learning algorithms

Flexible Icon

Flexible

Hosting of Docker applications in an environment that easily scales to accommodate additional containers

No Coding Icons

No Coding

Sophisticated data processing logic without having to write code

Centralized Icon

Centralized

Powerful central data management capabilities for sustainable, large-scale deployments

Exchange 365 Community

Navigating the Complexities of Blending Natural Gas & H2

Learn how more complex energy operations are using new data and analytics to ensure efficiency and safety. 

Download H2Tech Article

Get Expert Advice

Learn how our advanced SCADA for Energy offerings, including our FBxEdge software platform along with next-gen RTUs and flow computers, are enabling wellpad and pipeline operators to profitably manage in a more diverse environment

Read More
Please enable JavaScript to use this website.