Decarbonization vs. Profit: Eliminating the Rivalry with Exergy – CERAWeek 2019 – Ana Gonzalez Hernandez
In the energy industry, there is huge potential for decarbonization through improving resource efficiency. To be successful here, we need to change the way we understand and measure production performance...
Video Player is loading.
Current Time 0:00
/
Duration 1:38
Loaded: 10.16%
0:00
Stream Type LIVE
Remaining Time -1:38
1x
- Chapters
- descriptions off, selected
- captions settings, opens captions settings dialog
- captions off, selected
- en (Main), selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.