Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
Rosemount-Wireless ET210 Corrosion Erosion Transmitter

Rosemount™ Wireless ET210 Corrosion and Erosion Transmitter

Produktbeschreibung

Get ongoing visibility into corrosion and erosion trends with real-time data from the Rosemount Wireless ET210 Corrosion and Erosion Transmitter. This non-intrusive, battery-powered, ultrasonic thickness transmitter continuously measures pipe or vessel wall thickness to help you understand the impact of corrosion and erosion on assets with temperatures ranging from -40°C (-40°F) to 120°C (250°F). The device is quick and easy to install and delivers reliable and accurate data via a WirelessHART® network, helping you to make more informed decisions regarding asset maintenance and replacement.

Temperature Range
from -40 °C (-40 °F) up to 120 °C (250 °F)
Communication Protocol
WirelessHART
Battery Life
Up to 9 years, field replaceable.
Certifications/Approvals
Class 1 Div 1 or Zone 0 hazardous location, see full specs for complete list of certifications
Measurement Range
Minimum wall thickness: 4mm (0.16")
Maximum wall thickness: Up to 50mm
Performance
Metal loss detection capability better than 10 microns (0.5 mil) in real field conditions
Measurement Frequency
Default - every 12 hours; User configurable down to every hour

Merkmale

  • EMAT technology used in the Rosemount ET210 allows measurements to be taken through external protective coatings, enabling continuous monitoring in upstream applications
  • Avoid the need to remove protective external coatings
  • Can be used in applications operating at up to 120°C (250°F)
  • Best-in-class metal loss detection accurately identifies corrosion and erosion trends, avoiding inefficient and potentially unsafe manual inspection methods
  • Easy, intuitive and non-intrusive installation enables a quick method to deploy without incurring wiring installation costs
  • No couplant required and long battery life helps allow the transmitter to be maintenance free for up to 9 years
  • WirelessHART® technology is secure, cost-effective, and delivers >99% data reliability
  • Suitable for marine environments

Dokumentation und Zeichnungen

Teile und Zubehör

Search
0 Ergebnisse in Produkte