Isolation Valves
Reliable valve solutions for the safe shut off and isolation of industrial processes.
An isolation valve stops the flow of gas, liquid, slurry or powder. These valves typically operate in the closed or fully open position to direct process media, protect in emergencies and facilitate safe maintenance. Isolation valves are also known as shut off valves, on-off valves or stop valves.
Over the past 20 years, more and more countries around the world are focused on combating fugitive emissions. There’s a way for manufacturers to do their part, says Jeff Roseneder, by taking a closer look at basic seal design in ball valves.
Storage tanks can safely hold thousands of barrels of product, but they are sensitive to overpressure and vacuum conditions, which can lead to product loss or excess emissions. Our article in the March 2025 issue of Valve World, titled “Hazardous storage tank pressure protection and emissions control,” discusses protective equipment that promotes operational safety while …
En savoir plusA white paper, High-Performance Control Valves for Water Addition Processes in Ore Mining, highlights the importance of valve selection in reducing operational and maintenance costs, waste, and water usage.
En savoir plusSelecting the proper final elements—valves, regulators, actuators—helps to enhance equipment reliability and improve LNG and regasification plants safety—ultimately driving cost savings and operational excellence.
En savoir plusIsolation Valve FAQs
An isolation valve stops the flow of gas, liquid, slurry or powder. These valves typically operate in the closed or fully open position to direct process media, protect in emergencies and facilitate safe maintenance. Although there are differences in intended use, isolation valves are also commonly known as shut off valves, on-off valves or stop valves.
Isolation valves are available in variety of designs including ball valves, butterfly valves, gate valves, globe valves, knife gate valves and triple offset valves. Each design type has its own advantages depending on the process conditions, system design or goals of the plant owner.
Isolation valves are installed in piping systems to isolate flow to ensure safe maintenance of process equipment including control valves, pumps and tanks. Isolation valves can also be used for on-off process control, to connect external equipment, facilitate testing and to shut down processes in an emergency.
Valves are the leading source of fugitive emissions in a typical process facility. Leakage can occur around the valve stem, body seals and end connections resulting in the unintended release of process media. It is therefore critical to carefully select low emission valve technology that features quarter turn action, a proven stem seal system, minimal body joints and where possible, welded end connections.