No image available
No image available
Your request is being processed.
Asco-P-290D

ASCO™ Series 290D Pressure Operated Piston Valve

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

The ASCO Series 290 is a pressure-operated, direct acting angle-body piston valve built for demanding applications. Its straight-through body design is available in bronze or stainless steel. The valve is suitable for general service applications (air, inert gas, water, oil), plus steam, hot water, and auxiliary fluids. A large range of options, certifications and characteristics is available.

Specifications

Valve Actuation
Pneumatic - Air Pilot
Body Material
Bronze, Stainless Steel
Media
Aggressive Liquids/Gases, Air, Inert Gas, Fuel Oil, Hot Water, Light Oil, Oxygen, Steam, Water
Pipe / Port Size
3/8 "; 1/2 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "
Port Type
NPTF, G/RP, Butt welding, Clamp, Flange
Function
2/2 Normally Closed, 2/2 Normally Open, 2/2 Bistable, 3/2 Normally Closed, 3/2 Normally Open
Flow
From 2.8 Kv to 111 Kv
Operating Environment
Indoor, Outdoor
Standards / Regulations
RoHS, Reach, ATEX, IECEx, UE 1935/2004, FDA CFR21, EN161, PED, ISO 15848, SIL2, EAC

Features

  • Suitable for broad range of industrial machines and manufacturing process
  • High reliability, long service life and exceptional and repeatable tight shutoff
  • Adjustable actuator enables 360° access to pilot port
  • Modular design provides exceptional flexibility
  • Large piloting orifice and low hysteresis creates fast cycle times
  • Anti-water hammer design and back pressure resistant
  • Extensive range of actuators, options, certifications and accessories
  • High performance, maintenance-free actuator and stuffing box
  • Easy and fast maintenance without the need to remove valve body from pipework

Documents & Drawings