Fired Heaters

Fired Heaters

Reduce fuel costs without shortening the operating life of your fired heaters.

Optimize Furnace Efficiency with Reliable, Real-Time Data

Ensuring the efficient and safe performance of your fired heaters can be challenging and worker safety, fuel costs, asset health issues, and potential emissions are always a concern. Using Emerson’s heater optimization solution which combines advanced process control, best-in-class instrumentation, predictive diagnostics, and safety systems, you’ll realize energy savings and the operational stability needed to safely increase your heater’s performance.

Read More...
Click to continue reading Optimize Furnace Efficiency with Reliable, Real-Time Data

Emerson Experts Blog

Emerson helps BP Whiting refinery avoid downtime while improving safety and reliability

BP chose Emerson to upgrade the process control system of two fluid catalytic cracking units at its Whiting, Indiana refinery.

Emerson’s New Full-Bore Ball Control Valve Combats Vibration, Cavitation and Noise

Fisher™ V280’s simplified construction allows the addition of noise-attenuating or anti-cavitation trims on the valve inlet or outlet

Industry’s First Transmitter-Style Gas Chromatograph Measures Both Sulfur and Natural Gas Energy...

Emerson’s Rosemount 700XA gas chromatograph reduces costs by as much as 50% and footprint by as much as 40% for natural gas applications
Please enable JavaScript to use this website.