AVENTICS-P-Marex-OS-CPP

AVENTICS™ Series Marex OS CPP

Produktbeschreibung

The AVENTICS Marex OS CPP is a cost-effective remote-control system with modular architecture that adapts flexibly and easily to the propulsion system of many types of commercial vessels. It can be used on vessels such as tugs and workboats, passenger transport vessels, sailing yachts, fishing boats and authority vessels. It features single-lever operation of RPM and pitch. Differentiated curves allow for optimal adaptation to the driving mode and enable economic and safe ship operation.

Merkmale

  • Acceleration curves for rpm and pitch
  • Automatic pitch reduction in case of overload
  • Freely programmable keys and functions via integrated PLC functionality
  • Optional, closed-loop pitch controller
  • Possibility to connect external systems such as DP and VDR
  • Control of power take-offs (PTO)
  • Display
  • Backup control

Dokumentation und Zeichnungen