Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
Asco-P-510

ASCO™ Series 510 Pilot Valve Boxes

Produktbeschreibung

The ASCO Series 510 is a line of compact pilot boxes that contain two to twelve direct operated, integrated pilot valves. The boxes are specially designed for the remote control of ASCO Series 353 used in dust collector applications. They have global approvals for application in each world area. High flow option for operation of large 353 valves or for higher connection distances.

Function
2 way - 2/2 Normally Closed
Valve Actuation
Solenoid
Number of Valves
2-6 Stations, 7-12 Stations
Temperature
Min. ambient temperature -40°C
Body Material
Aluminium
Voltage
24V DC, 24V - 115V - 230V AC – 240 V AC
Frequency
50 -60
Media
Air, Inert Gas
Pipe / Port Size
1/8"
Port Type
G = ISO 228/1 -= NPT (SAE 71051)
Flow
Regular flow version : 0.4 CV - 5,8 l/min; high flow version: 0.52 CV – 7,5 l/min
Max Differential / Max Operating Pressure
0 - 8,5 bar or 0-6 bar for high flow version
Operating Environment
Indoor, Outdoor, Hazardous
Standards & Regulations
UL US and Canada, Type 4X/IP66, ATEX/IECEx Zone 2-22, UL/ULc Class I and Class II Div 2

Merkmale

  • Compact pilot boxes with direct operated, integrated pilot valves
  • Especially designed for the remote control of pulse valves (Series 353)
  • Valve seats are integrated in base plate
  • Common exhaust connection for just 1 or 2 (G or NPT 3/8") silencers
  • Built-in heating elements for trouble free operation at low ambient temperatures
  • Degree of protection: Type 4X/IP66
  • Facilities for integrated quick fittings
  • Global range of approvals

Dokumentation und Zeichnungen