No image available
No image available
Your request is being processed.
Tartarini-P-FA FAG

Tartarini™ FA and FAG Series Cartridge Filters

Product Description

Filters are intended to screen out larger pieces of foreign particles, often present in the gases or particularly during theinitial stages of operation of newly laid pipes, to minimize damage to valves, pressure regulators, meters and other equipment used in regulating and metering stations. FA and FAG Series filters can be used with natural and manufactured gases, air, propane and other gases so long as they do not contain high percentages of benzol.

ped

Specifications

Available Configurations
FA Series: High Pressure Pressures Applications FAG and FAG-A Series: Low Pressure ApplicationsFG/07 Type: Mid and Low Pressure Applications
End Connection Styles
FA Series: Axial Flow Connections - CL150, CL300, and CL600
FAG Series: Axial Flow Connections - PN 16 / CL150
FAG-A Series: 90? Flow Connections - PN 16 / CL150
FG/07 Type: Axial Flow Connections - Threaded 1 Gas
Inlet Pressure
FA Series Maximum Allowable Pressure: Up to 80 bar / 1305 psigFAG and FAG-A SeriesMaximum Allowable Pressure: Up to 19 bar / 276 psigFG/07 TypeMaximum Allowable Pressure: Up to 16 bar / 232 psig
Filtering Capabilities
FA Series
  Filtering Capacity: 5 ?m / 197 ?in at 98% standard cartridge
FAG and FAG-A Series
  Filtering capacity: 5 ?m / 197 ?in at 98% standard cartridge FG/07 Type
  Filtering capacity: 5 ?m / 197
Temperature Capabilities
FA Series Standard Version Working: -10 to 100°C
FA Series Low Temperature Working: -20 to 100°C
FAG and FAG-A Series Standard Version Working: -10 to 60°C
FAG and FAG-A Series Low Temperature Working: -20 to 60°C
FG/07 Type W

Documents & Drawings

Features

  • Versatility
  • Wide Range of Applications
  • Easy Maintenance
  • Axial and Right-Angle Connections
  • Quick Opening Version Available on Request