Merchant Marine
We supply pneumatic and electrical components as well as systems that propel, control and outfit commercial vessels across the globe.
eraaaaaaa
For decades, Emerson’s AVENTICS has provided superior technology and products for commercial ships of all sizes and propulsion systems. We tailor solutions for every aspect on on-board maintenance and control to customer requirements while ensuring reliable, durable performance. With a robust spare parts service and a support network that spans the globe, OEMs, shipyards and merchant marines depend on us for safe and efficient operation on the water.
The Marex VCS is a fully pneumatic valve control and tank sounding system that combines the fundamentals of AVENTICS technology with modern efficiencies and control. Easy to install and maintain, the Marex VCS is ruggedized for hard-working vessels and can be used in tanks of all sizes containing all types of fluid, from fresh water to heavy fuel oil. With touch-screen control and monitoring, the system is efficient and can customize for new builds or refits.
The Marex OS works with many propulsion processes, including reversing gear systems and even cutting-edge drive concepts such as hybrid systems. Its architecture is customizable to the specifications of many larger vessels. With one, self-monitoring CAN bus drive per train and an internal software PLC, vessel control is reliable and adaptable, and pre-assembly simplifies installation.
The Marex OS CPP is a cost-effective remote-control system with modular architecture that adapts flexibly and easily to the propulsion system of many types of commercial vessels. It features single-lever operation of RPM and pitch. Differentiated curves allow for optimal adaptation to the driving mode and enable economic and safe ship operation. And with innovative software modules, it integrates even with small, unclassified systems.
The Marex 3D joystick system enables simplified, highly responsive vessel maneuvering. Based on a Marex remote control system, it can expand to integrate a maximum of six joysticks and provide exceptional control in tight spaces. With a state-of-the-art, ergonomic design and the ability to interface with all types of engines, gearboxes, and thrusters, the Marex 3D is a sophisticated component of modern marine engine control. The Marex 3D is now available with dynamic positioning as an option.
The Marex ECS delivers exceptionally sleek design, simplified user experience, safety and efficient functionality. CAN bus technology controls single or twin diesel engine applications with up to four control stations. The control features include intuitive keypad icons and are designed for long-term engine and gearbox protection. With integrated WiFi, adjustments can be made from mobile devices and computers.
The Marex AMC provides comprehensive information feedback of your vessel’s critical functions. Through an easy-to-use interface it monitors safety, alarm and monitoring and automation systems, and its architecture can scale to match unique specifications. The system provides structured, clearly arranged information and data, from speed, oil pressure, and pump control. Data is transmitted through a CAN bus and can be displayed in several locations.