Hydrocyclones separate and classify fine and coarse materials prior to flotation. Fines, or right sized particles, pass through the top of the hydrocyclone (vortex) for processing, while heavier solids discharge though the bottom of the hydrocyclone (apex) and back to regrind or directly to tailings. Isolating the hydrocyclone feed allows the system to maintain pressure, volume and separation.
The following products are capable of providing zero leakage shutoff of hydrocyclone feed and discharge lines. They are also engineered for rapid, on-site repair with convenient spare parts kits to minimize downtime and maintenance costs.
Author: Douglas Morris One of the most ubiquitous operations in any mine is the use of hydrocyclones (cyclones) in the comminution circuit to sort particle sizes for mineral processing. Downstream of this process is the flotation circuit, which can be adversely affected if there is an upset with cyclones. Poor cyclone performance will impact recovery, …
przeczytaj więcejAndy Coxall joins podcast host Jim Cahill to discuss the challenges in tailings management, the problems with valves not suited for this severe-service application, and why severe-service knife gate valve technology such as the Clarkson KS1 is the best choice for these challenging slurry applications.
przeczytaj więcej