Micro Motion-K-FT-CNG050S-1500

Micro Motion CNG Coriolis Flow Meter Consisting of CNG050S Sensor and 1500 Transmitter

Dane techniczne

Micro Motion CNG050S Coriolis Meter, 1/2 Inch (DN15), 316L Stainless Steel, High Pressure
Batch accuracy
±0.50% of rate
Repeatability
±0.25% of rate
Sensor maximum working pressure
5,000 psig (345 barg)
Meter approvals, calibrations, and certifications

• CSA
• IECEx
• NEPSI
• ATEX
Turndown
10:01
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
Available Outputs
Model 1500 : for applications requiring one flow rate variable ( in milliamp and a frequency/pulse outputModel 2500 : for applications requiring simultaneous monitoring of multiple flow variables in combinations of outputs (mill
Housing
Polyamide PA 6.6
Power

• Minimum 19.2 to28.8 VDC
• 6.3 watts
• Meets Installation (Overvoltage) Category II, Pollution Degree 2 requirements
Input/output signals

• One active 4–20 mA output
• One active frequency output
HART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Remote-mount control room only
• Mounted on 35 mm rail
• Rail must be grounded
Application types

• Continuous process control
• Two-phase flow/entrained gas
• Filling &dosing
• Meter verification
Hazardous approvals
Suitable for non-hazardous environments only

Charakterystyka

Micro Motion CNG050S Coriolis Meter, 1/2 Inch (DN15), 316L Stainless Steel, High Pressure
  • Satisfy needs for light- and heavy-duty vehicle dispensers with a purpose-built, single-meter solution
  • Accommodate most fluids with available 316L stainless steel construction
  • Choose from a wide range of transmitter options, including direct-connect, to accommodate dispenser design requirements
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D, Class II Div 1 groups E, F and G), ATEX, NEPSI, IECEx, Ingress Protection 66/67, and NAMUR
  • Save time with a compact design with no moving parts, requiring no special mounting or flow conditioning
  • Rely on custody-transfer-approved certification
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
  • Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
  • Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
  • Simplify configuration with a four-wire connection to the sensors for power and signal
  • Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

Dokumenty i rysunki

Micro Motion CNG050S Coriolis Meter, 1/2 Inch (DN15), 316L Stainless Steel, High Pressure
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter