Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Flexim-FLUXUS G608 Portable Ultrasonic Gas Flow Meter

Flexim FLUXUS G608 Portable Ultrasonic Gas Flow Meter for Hazardous Areas

Product Description

The Flexim FLUXUS G608 portable gas flow meter is based on the widely used, highly reliable and versatile G601, but has been specifically engineered for use within hazardous areas and is FM Class I Division 2 approved. It can be used whether for a temporary replacement of a stationary flow meter, check metering or service operations. Due to its certification, users are freed from obtaining a hot work permit, making access to hazardous areas much easier and less time consuming. An extremely resistant carbon fiber housing, together with its rugged transducer design, give the G608 high impact protection as well as resistance against oil, water and many other liquids.

Accuracy
Measurement uncertainty at the measuring point (volumetric flow rate): ±1…3 % of reading ±0.02 ft/s
Repeatability
0.15 % of reading ±0.02 ft/s
Range
Flow Velocity Range: 0.03 to 115 ft/s, depending on pipe diameter
Certifications/Approvals
FM Class I /Div 2
Power Supply
Li-ION 7.2V/6.2Ah Operat. time >25h
Transducers Available
Shear wave/Lamb wave
Pipe Size
0.28 inch to 63 inch
Temperature Range
-40°F to +392°F
Input
Pt100/Pt1000
System Configuration and Installation
For more detailed Information please download the Technical Specifications

Charakterystyka

  • Instantly in service.
    Direct access to hazardous areas.
    Fast and easy set-up (less than 5 minutes)
    Automatic transducer recognition.
    Intuitive user guidance.
  • Highly versatile.
    Unrivalled application range.
    Superior accuracy even with media containing solids.
    Integrated high capacity Li-Ion battery (more than14 hours of remote measuring)
  • Accurate and reliable.
    All transducers are wet calibrated.
    High precision during high and low flow rates.
    No temperature and zero drift.

Dokumenty i rysunki