Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Flexim-FLUXUS Flow Meter for LNG and Cryogenic Fluids

Flexim FLUXUS Flow Meter for LNG and Cryogenic Fluids

Product Description

With its huge measurement range, the Flexim FLUXUS Cryo non-intrusive ultrasonic flow meter is ideally suited to cover the highest flow rates of loading / off-loading processes, as well as very low flow rates when lines start or stop. Capable of performing in various LNG and other cryogenic applications at temperatures down to -200 °C (-328 °F): from 3-inch lines in peak shaving plants to 36-inch pipes for tanker off-loading to storage tanks, these non-intrusive ultrasonic flow meters provide the ideal solution for all cases where reliable and trouble-free flow measurement of cryogenic fluids is required.

Flow channels
1 ( optional 2)
Measuring Quantities
Volume flow, mass flow, flow velocity
Process Media
Cryogenic Fluids (LNG, Liquid Ethane, Liquid Air, Nitrogen, Oxygen and others)
Range
Flow Velocity Range: 0.03 ft/s ... 80 ft/s
Accuracy
±1% of reading, ±0.01 m/s
Repeatability
±0.15% of reading, ±0.01 m/s
Process Temperature
Media Temperature: -310 °F ... +170°F
Operating Temperature
Transmitter: -40 °F ... +140 °F
Pipe Size
70 mm to 1000 mm
Certifications/Approvals
Transmitter: IP66, Transducers: up to IP68
Available Hazardous Area Classification (optional)
FM Class I, Div. 1 / 2; ATEX / IECEx Zone 1 / 2;
Communication Protocol
HART, Modbus RTU/TCP, RS485, Profibus PA, Foundation Fieldbus
USB and Ethernet interface for communication available
Input
Depending on selected transmitter: Up to 4 Inputs (temperature Pt100/Pt1000), current, voltage, binary
Output
Depending on selected transmitter: Up to 4 Outputs: (active/passive) current, voltage, frequency, binary

Charakterystyka

  • Highly reliable:
    Maintenance-free. No moving or vibrating parts.
    Dual-beam redundant measurements.
  • Operationally safe: no gaskets, no leakage points.
  • Economical: no pipework modification necessary.
    One-person-installation without the need for lifting gear.
    No pressure loss - no chance for flashing.
  • Advantages in retrofit applications:
    No pipework necessary.
    No lifting gear required - independent of pipe size.
    FLUXUS Cryo can be mounted at limited space conditions, e.g. at FLNG loading arms.
    Installation is done within a few hours when the pipe is not cooled down.
    The measuring system is fully integrated into the insulation.
  • Advantages in new plants:
    Highly cost-effective - only standard piping needs to be planned - FLUXUS Cryo fits.
    Late design changes are not a problem! One equipment type fits many pipe sizes.
    No pressure-loss and thus no energy loss.
    No risk of flashing.
    Significantly reduced CAPEX, especially for large diameters.
    Global installation and support by Flexim.

Dokumenty i rysunki