Gather and analyze manually-entered, imported or electronically-updated production data from various well and facility types using DeltaV SaaS SCADA Field Capture software. This secure, cloud-based application allows for many users to easily be set up in the system with access given based on their roles. Advanced reporting options can be established that enable your field, facility, site and office operations as well as production accounting to create robust, custom reports. This advanced software ensures users can easily view, share, analyze and export data that provides them with the intelligence to identify potential issues from anywhere, anytime. When data is being imported or electronically updated, DeltaV SaaS SCADA Field Capture can be automatically integrated with DeltaV SaaS SCADA our cloud-native IIoT platform to enhance decision making across your operations.