Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Emerson-R415025587

Emerson Standalone Energy Manager Without Edge Gateway for 10 End Points (EMEA) R415025587

Product Description

Emerson Energy Manager is a solution that monitors the energy consumption of assets in real time. It enables customers to gain deeper insight into the energy consumption and costs of energy-intensive assets, such as machines, and across multiple production lines. With this information, users can make informed decisions to reduce energy costs and improve sustainability and energy efficiency.

The Energy Manager app, pre-installed on the Edge hardware, can be easily set up to collect relevant data from connected energy meters. It provides real-time dashboards to visualize energy demand, consumption, associated costs and CO2 emissions.

Use-case Description
Energy Manager App software included with PACEdge license. Edge hardware not included.
Number of Endpoints
10
App Description
Energy Manager Software License with up to 10 End Points

Charakterystyka

  • Emerson Energy Manager is a solution for monitoring and visualizing energy usage, tracking costs, and CO2 impact.
  • Calculate and display energy consumption (kWh), power demand (kW), associated CO2 emissions (kg), and related costs over selected periods.
  • Pre-installed ready-to-go software and hardware solution that starts your journey to monitoring energy consumption.
  • It helps you visually gain actionable insights into the energy consumption of various assets, including machines, across various production lines.
  • Shows periods of idle power and peak demand, as well as low activity periods and weekend energy usage, making it easier to differentiate between productive and non-productive hours.
  • Monitor voltage and frequency fluctuations and identify recurring or isolated power-related anomalies with continuous power demand monitoring.
  • The Energy Manager dashboard automatically provides detailed tables with summary values for energy consumption, energy costs and associated CO2 over various time periods.
  • Edge hardware provides greater scalability and easier connectivity to energy meters such as Emerson's RSTi-EP and selected third-party energy meters and power analyzers.

Części

Search
0 wyników w obszarze Produkty

Dokumenty i rysunki