Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Emerson-P-PACEDGECORE

PACEdge Software Platform

Product Description

PACEdge Software Platform provides all aspects of edge processing to simplify your IIoT application development, deployment, and administration. It is available and integrated into a selection of PACSystems Industrial PC's and Controllers.

Part Number for PACEdge Software Platform
PACEDGECORE
Part Numbers for PACSystems RXi2-BP Industrial PC with integrated PACEdge
R2B0N1E1N3A0A, R2B0N9E4N3A0A, R2B1N1E1N3A0A, R2B0N1E1W3A0A, R2B0N5E1N3A0F, R2B0N5E7N3A0F, R2B0N9C4N3A0A, R2B0N1C1N3A0A, R2B1N1C1N3A0A, R2B0N1C1W3A0A, R2B0N5C1N3A0F, R2B0N1W1N3A0A, R2B1N1W1N3A0A, R2B0N1W1W3A0A, R2B0N5W1N3A0F, R2B0N1R1N3A0A, R2B0N1S1N3A0A, R2B0N1T1N3A0A
Part Numbers for PACSystems RXi2-LP Industrial PC with integrated PACEdge
R2L0N1A2AD, R2L0N2A2CD, R2L0N1A3AD, R2L0N2A3CD
Part Numbers for PACSystems IPC 2010 Industrial PC with integrated PACEdge
UIPCA21E2HE0A, UIPCA21E2HC0A, UIPCA21E2HW0A
Part Numbers for PACSystems RX3i Controllers with integrated PACEdge
IC695CPE400-ADBA & IC695CPL410-ACAN
First Year Software Support Plan Part Number
APN-STD-PER-AC-BDL
Optional Application Support Package Part Number
PENEWCUSTSUPPORT5
Operating System
Linux Server 20.04 LTS
Programming Languages
Python, Node.JS, NodeRED
Configured Applications
Node-RED, Grafana, Influxdb, Timescale, MariaDB, Portainer.io

Charakterystyka

  • All components necessary in the IIoT application lifecycle are brought together in one package with a unified interface
  • Drag-and-drop programming for intuitive development
  • Ensures security of operational data and allows secure interaction with IT and cloud applications
  • Powerful visualization and analysis toolset
  • Application samples included to get you running out of the box
  • Curated standard node sets in Node-RED
  • Integrated with PACSystems Industrial PCs and Controllers
  • Group Management option enables updates to up to 100 projects from a single device

Dokumenty i rysunki