Emerson-P-EP-2814

PACSystems™ RSTi-EP Digital Output, 4 Points, Positive Logic, 230 VAC, 1A

Product Description

The RSTi-EP remote I/O system is ideal for Industrial Internet applications. It features an extended operating temperature range, enhanced diagnostics, plug-and-play connectivity and high channel density.

Part Number
EP-2814
Output Count, Type & Speed
4 point positive logic; 10mS
Output Rating
1A 230VAC; 4A per module
Current Consumption Isys & Iin
11mA; Output loads 255VAC Max
System Redundancy
PNSR
System Redundancy
PNSR

Charakterystyka

  • Support for PROFINET RT, PROFIBUS, Modbus TCP and EtherCAT
  • Extended operating temperature range, enhanced diagnostics
  • High-speed system bus reads up to 256 DI/DOs in 20 mS
  • DIN rail mounted
  • Plug-and-Play Installation

Dokumenty i rysunki