DeltaV™ M-series Mass Connection Solutions

Product Description

The DI Mass Connection Solution (set of two boards) is specially designed for faster system cabinet wiring. The DI Mass Connection Solution connects to existing M-series DI, 32 Channel, 24 VDC and Dry Contact cards (Series 2) by using two ribbon cables with 20-Pin connectors. The DeltaV™ M-series Mass Connection Solutions makes connecting field devices to DeltaV I/O Cards fast and easy.