Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Damcos-P-BRC Double-Acting Rotary Actuator

Damcos™ BRC Double-Acting Rotary Actuator

Product Description

The Damcos™ BRC Rotary Actuator, featuring the original helical spline technique, ensures consistent high torque output with a compact design. Operating at a standard pressure of 135 bar, it delivers balanced rotary motion across a full 90° rotation.

Now available in expanded sizes, the actuator series supports torque outputs from 125 to 32000 Nm, offering flexibility across a wide range of marine applications.

  • Proven performance backed by 30+ years of field experience
  • Compact design with high torque output and minimal displacement
  • New sizes 6000–24000 Nm for broader application coverage
  • Ideal for demanding marine environments requiring precision and durability
Burst Pressure
675 bar
Ambient Temperature
-25°C to +80°C High and Low temperature (on request -45°C to +120°C)
Weight
5.3 to 441 kg.
Oil Displacement
0.026 to 6.1 litre
Rotation
90° ±5° on BRC D version

90° ±1° on older versions
Hydraulic Media and Viscosities
Recommend acid-free hydraulic oil
Viscosity
15-200 cSt.
Housing Material
Housing in GGG40

Charakterystyka

  • Unique yet simple design offers compact footprint with high-torque output
  • A proven performer with more than 30 years of service records on basic design
  • Balanced rotary principle eliminates side forces and/or bending of valve spindle
  • Built for Marine environments
  • Easily adapts to all well-known quarter-turn valves
  • Design allows for unlimited mounting positions
  • Built-in adjustments for end stops of rotary movement
  • Prepared for direct built-on modular control functions
  • Actuators and accessories can be disassembled in to parts which are 98% recyclable
  • Design and manufacturing process comply with ISO9001 quality standards and ISO14001 environmental code
  • A vital part of the Emerson Valve Remote Control System

Dokumenty i rysunki