Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Branson-P-GLX-1

Branson™ Series GLX-1 Laser Welder

Product Description

The Branson GLX-1 Laser Welder supports your need to manufacture micro/small plastic parts as well as the growing industry demand for automation and IIoT capabilities (industry 4.0). The GLX-1 uses advanced Simultaneous Through-Transmission Infrared® (STTlr® ) laser welding technology that provides you with greater design freedom and increased production throughput as well as superior weld strength and quality with exceptional speed and flexibility.

Laser Energy Delivered to The Weld Line
Up to 500W
Actuation
Servo (optional pneumatic version available on request)
Communication Protocol
CANopen
Force Control
Close loop
Force Range
Ultra low - High
Data Interface
Optional OPC-UA, Ethernet/IP, USB

Charakterystyka

  • Patented STTIr® welding process provides you with greater material compatibility and enhanced design flexibility to incorporate 3-D contours and sensitive components
  • Industry 4.0/IIoT capable - provides you access to actionable machine data
  • Automation integration capable - provides seamless integration to support your automation needs
  • Intuitive and easy to use HMI screen
  • Automatic loading of welding recipes during tool change
  • Optional Servo actuation system, improving position accuracy leading to faster high-performance welding
  • Enhanced security - with up to 99 levels of customized password protection
  • The GLX is designed to the highest global standards for laser and machine safety
  • Precise melt-down weld depth control
  • Local, rapid-response technical expertise and repair service supported by Emerson's worldwide network of facilities
  • Discover Branson's GLX-1S Medical Package Option, featuring ISO 8 clean room readiness, precision coating and food-grade enhancements, stainless steel components, FDA 21 CFR Part 11 and EU MDR 2017/745 compliant software, secure data management, and customizable network communication options to elevate your medical device production to the highest standards of reliability, safety, and efficiency

Dokumenty i rysunki