AVENTICS-R412014757

AVENTICS™ Mounting clip, Series AS1-MBR-...-W03 R412014757

23 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

AS1-MBR-X000-W03

Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.025 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber

Dokumenty i rysunki