AVENTICS-C573AX555921001

AVENTICS™ Exhaust sandwich plate, series XV05 C573AX555921001

Scope of delivery
Sandwich plate, sealing kit, mounting screws
Min. working pressure
-0.95 bar
Max. working pressure
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Min. oil content of compressed air
0 mg/m³
Max. oil content of compressed air
5 mg/m³
Number of valve positions
1
Protection class
IP65
Housing material
Aluminum, anodized
Seal material
Hydrogenated nitrile butadiene rubber
Screws material
Galvanized Steel

Dokumenty i rysunki