Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-L127

ASCO™ Series L127 General purpose solenoid valves

Product Description

ASCO Series L127 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Body Material
Brass
Valve Actuation
Solenoid - Pilot operated
Function
2 way - 2/2 Normally Closed
Pipe / Port Size
1/4 "
Port Type
G ISO228/1-G BSPP
Maximum allowable pressure (PS)
16 bar
Fluid temperature
-10°C +90°C (NBR); 0°C +130°C (FPM)
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
NBR; FPM

Charakterystyka

  • Diaphragm valve, pilot operated-“zero pressure”, having full orifice.
  • Suitable to shut off liquid and gaseous fluids
  • Particularly suitable for closed circuit hydraulic systems and for vessels draining.

Dokumenty i rysunki