Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-L122

ASCO™ Series L122 General purpose solenoid valves

Product Description

ASCO Series L122 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Body Material
Brass
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Maximum allowable pressure (PS)
40 bar
Fluid temperature
0°C +130°C (FPM); -10°C +170°C (Stainless Steel)
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
FPM; Stainless Steel

Charakterystyka

  • Direct acting solenoid valve, designed for sub-base mounting or directly on the equipment.
  • Inlet and outlet ports placed asymmetrically at the bottom of the body.
  • Suitable to shut off liquid and gaseous fluids

Dokumenty i rysunki