Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-AG

Numatics AG Series Angular Grippers

Product Description

The Numatics Series AG angular grippers are built to handle demanding workflow requirements in analytic and diagnostic equipment, biofuels, bottling, and commercial kitchen and laundry equipment applications. The grippers feature a double-acting piston with a dual pivot system. The cartridge-style design offers a greater grip force-to-size ratio than conventional designs.

Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown

Charakterystyka

  • High-finish bores increase seal life
  • Piston and jaw pivots ratio has been optimized for maximum operating performance
  • Extruded alloy aluminum body hard-coat anodized with PTFE™ for reduced friction and wear
  • Single-piece, stainless-steel piston is corrosion resistant with magnetic sensing bands standard on all sizes
  • Hardened alloy steel pivot pins supported by polymer bushings reduce friction and increase service life

Dokumenty i rysunki