Rosemount™ 2051HT Hygienic Pressure Transmitter and 1199 Seal

Specifications

Rosemount™ 2051HT Hygienic Pressure Transmitter
Warranty
Up to 5-year limited warranty
Rangedown
Up To 50:1
Communication Protocol
4-20 mA HART™
FOUNDATION™ Fieldbus
PROFIBUS®
Measurement Range
Up to 800 psig (55,7 bar) Gage, Up to 150 psia (10,3 bar) Absolute
Process Wetted Material
316L SST mechanically polished and electropolished to Ra < 30 µ-in. (0.81 µ-m)
Diagnostics
Basic Diagnostics
Certifications/Approvals
3A, EHEDG, see full specs for complete list of certifications
Rosemount™ 1199 Diaphragm Seal System
Seal System Type
Direct Mount, Remote Mount, Tuned-System, Balanced System
Transmitter Connection
Welded-Repairable, All Welded
Process Connection
Flanged: ANSI/ASME, EN/DIN, GOST, & JIS
Threaded: NPT, DIN, ISO
Hygienic
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST, CorrosionShield PFA coated 316 SST, see PDS for full list of materials
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, 3A, NACE®, hazardous location, see PDS for full list of certifications

Features

Rosemount™ 2051HT Hygienic Pressure Transmitter
  • Connects to various industry standard sanitary fittings
  • Meets 3-A and EHEDG industry-specific requirements
  • Polished stainless steel housing is free of voids and crevices to ensure easy cleaning and wipe downs
  • Offers up to 0.1% reference accuracy and 2-year stability
  • Withstands washdown conditions (up to IP69k rated) for long-term performance and durability
  • Local Operator Interface (LOI) for simple, local commissioning on-site without the use of extra tools
  • Utilizes proven Emerson sensor technology
Rosemount™ 1199 Diaphragm Seal System
  • Protects transmitter diaphragm from corrosive, erosive or extreme temperature processes
  • Wide variety of seals meet varying process requirements and specifications, including industry-specific applications
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Eliminates need for mounting hardware to reduce installation costs
  • Adaptable direct mount gage or absolute seal system can be used for pressurized or vented tank applications
  • Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations

Documents & Drawings

Rosemount™ 2051HT Hygienic Pressure Transmitter
Rosemount™ 1199 Diaphragm Seal System