KTM-K-series e01 trunnion mounted ball valve manual actuator

KTM Series E01 Trunnion Mounted Ball Valve with Manual Actuator

Product Description

The KTM Series E01 is a two and three-piece, bi-directional, cast body block and bleed valve complete with manual actuator, configurable as a handle or gear operator.

Features

KTM Series E01 Trunnion Mounted Ball Valve
  • Design optimized for higher cycle downstream process applications
  • Adjustable stem packing gland eliminates need to disassemble valve or operator for fugitive emissions maintenance (specified by API 608)
  • Anti-Static device optional
  • ISO 5211 topworks for easy actuation
  • Double Block and Bleed with self-relieving center cavity and bidirectional seating
  • ASME B16.34 compliant design
  • PED compliant
  • ASME B16.10 long pattern Face to face, ASME B16.5 Flanges
  • Fire Tested API 607/ISO 10497 available with secondary metal seating
  • Fugitive Emission ISO 15848-1 Class BH C03 certified stem packing as standard
  • Blow out proof stem with position indicator
  • Metal backed RPTFE bearing applied in soft seated for lower operating torque
Emerson Manual Actuator
  • ENGINEERED FOR RELIABILTY – Robust construction in a variety of materials with features such as full and life-long lubrication available.
  • FLEXIBLE CONFIGURATION – Where available with the type of manual actuator, the solution can be configured with adjustable travel stops, worm and quadrant style gearboxes and anti-clockwise operation.
  • SIMPLE INSTALLATION – Modular mounting concept for easy attachment to Emerson valves and can be mounted in most orientations.
  • CUSTOMIZABLE OPTIONS – Achieve reliable efficient isolation to match your specific application with many available optional extras including chain wheels, limit switches, floor stands and security features.

Specifications

KTM Series E01 Trunnion Mounted Ball Valve
Size range
Full Bore DN 50 to DN 600 (NPS 2 to NPS 24), Reduced Bore DN 80 to DN 500 (NPS 3 to NPS 20)
Pressure rating
ASME Class 150, 300, 600, 900 and 1500
Face to face
ASME B16.10 Long Pattern
Flange
ASME B16.5 Raised Face Standard, RTJ Available
Temperature
-29 °C to 150 °C (-20 °F to 303 °F) Standard, -196 °C to 500 °C (-320 °F to 932 °F) Optional configurations

Documents & Drawings

KTM Series E01 Trunnion Mounted Ball Valve
Emerson Manual Actuator