Silos

Stybel achieves complete silo inventory knowledge using 3D Solids Scanners




RESULTS

  • Improved inventory management
  • Real time view of material build-up
  • Increased production efficiency
  • Improved delivery scheduling

APPLICATION

Volume measurement of grain, flour and solid additives.

CUSTOMER

Stybel, Israel

CHALLENGE

The Stybel group imports wheat and other grains for production of a wide range of milled products. The Stybel group operates five flour mills and two storage facilities throughout Israel, and in 2013 opened the largest flour mill in Israel, with the capacity to supply flour to 20% of the country’s population.

When planning the construction of the new mill, Stybel wanted to ensure efficient material supply and delivery throughout the entire production process. To do this, they required real time visibility to the amount of material in each bin. With solids, this is a measurement challenge for a number of reasons. The surface is uneven and changes as the silo is filled or emptied. It is often a dusty environment which can obstruct the measurement reading for many technologies. And lastly, some of the materials tend to build up and stick on walls which means that they occupy space but may not truly be available for production. All these parameters make it difficult to know how much material is in the bin and how much capacity is available for the addition of more material.

Not having good visibility to material supply can mean unexpected production loss due to lack of material, the risk of overfilling a silo due to inadequate capacity, and inefficiency in scheduling material deliveries.

Scanner 3D pour les solides

The 3D Solid Scanners were installed on all the solid material silos in the mill.


SOLUTION

The new facility required inventory tracking abilities on all silos to support production control. After investigating the solids level solutions available on the market, Stybel selected the Rosemount 3D Solids Scanner as the inventory tracking solution for all 90 silos in the mill because the scanners proved to be reliable measurements for the dusty conditions and they could provide the desired data for the plant.

The 3D Solids Scanner allowed Stybel to have complete visibility to their solids materials inventory throughout the plant; from raw material supply, to processing and finished goods. It provided graphical detail of the exact material volume of each vessel as well as the numerical details for volume and level. It also showed them where material was building up on walls without needing to do a manual inspection. The scanners' data was integrated into a SCADA system allowing Stybel to use the information from the 3D Solids Scanners to manage inventory throughout the plant, from ordering raw materials, through tracking inventory in process to planning the shipping schedule.


Actionneurs
Produits - Logiciel performant pour l’industrie
Gestion de la performance des équipements
Produits - Logiciel d’automatisation
Systèmes de contrôle et de sécurité
Éclairage industriel et commercial
Automatisation industrielle et d’usine
Instruments de mesure
Logiciels de gestion de l’exploitation des produits
Outils professionnels
Régulateurs
Éclairage industriel et commercial
Vannes
Soudage, assemblage et nettoyage

Explorer Emerson

Go Boldly (Avec audace)

En se concentrant davantage sur l’inclusion et la responsabilisation, la culture d’entreprise d’Emerson est à l’avant-garde avec un portefeuille de logiciels unique et elle aide ses clients à explorer de nouvelles technologies d’automatisation. 

En savoir plus
Cliquez pour continuer la lecture Go Boldly (Avec audace)
DJ jouant devant une salle pleine à craquer avec des rayons de lumière derrière lui

Emplois

Pensons différemment. Chez Emerson, vous rejoindrez une équipe talentueuse et dévouée de professionnels motivés qui partagent une passion commune pour le progrès et l’excellence. Découvrez nos opportunités de carrière. Allons-y, ensemble.

En savoir plus
Cliquez pour continuer la lecture Emplois
Salle de réunion et couloir de bureau occupés

Investisseurs

NYSE: EMR
$135.46
$1.99
(0.0%)
52 Week High:$165.15
52 Week Low:$106.53
05/04/20264:01 PM
Quotes delayed at least 15 minutes

Informations à l’attention des investisseurs

Rapport annuel 2023

Consultez les détails de notre évolution et de nos performances en 2023. Nous avons dépassé nos objectifs financiers, marquant notre 67e année consécutive de hausses de dividendes, et nous avons construit un portefeuille d’automatisation à croissance plus forte et plus cohésif, entre autres réalisations. Nous sommes en bonne position pour exécuter et favoriser une création de valeur accélérée pour nos actionnaires dès maintenant et pour aller de l’avant.

Emerson développe et fournit des technologies, des logiciels et des services pour améliorer la durabilité, l’efficacité et la sécurité des industries essentielles.

Environnement

Les stratégies de développement durable et respectueux de l’environnement représentent une priorité vitale pour les fabricants industriels du monde entier. Emerson aide ses partenaires à développer leurs projets.Promouvoir une planète plus respectueuse de l’environnement est ancré dans notre objectif d’entreprise : nous sommes à l’origine d’une innovation qui rend le monde plus sain, plus sûr, plus intelligent et plus durable.

En savoir plus
Cliquez pour continuer la lecture Environnement
Homme debout devant des éoliennes, utilisant une tablette

Social

Nous nous concentrons sur la création d’une culture qui permet aux employés de donner le meilleur d’eux-mêmes au travail tous les jours. Investir dans les personnes est essentiel à la réussite d’Emerson dans le monde entier.

En savoir plus
Cliquez pour continuer la lecture Social
Responsabilité sociale

Gouvernance

Nous prenons les mesures nécessaires pour nous assurer que notre société agit de manière responsable et conformément aux objectifs d’Emerson.

En savoir plus
Cliquez pour continuer la lecture Gouvernance
Gouvernance et sens des responsabilités
Image d’un paysage urbain avec traits de lumière et mouvement

Renouvelable et fiable : Comment des logiciels plus intelligents permettent d’obtenir une énergie plus propre

Nous fournissons les solutions dont nos clients ont besoin pour produire une énergie renouvelable et fiable et atteindre leurs propres objectifs de développement durable et commerciaux. 

En savoir plus
Activez JavaScript pour utiliser ce site Web.