Hot Plate Plastic Welding
Branson hot-plate plastic welding technology creates consistent high-pressure hermetic seals for a wide range of applications.
eraaaaaaa
Hot plate plastic welding joins two or more complex geometric shapes, curved surfaces or internal walls. Available in horizontal and vertical orientations, Branson hot plate welding systems can cut production costs by eliminating glues, adhesives and other consumables. For precise control, models include a PLC with color touch screen HMI with interlocked doors to maximize operator safety.
Hot Plate Welding is a joining solution that welds together virtually any shaped part, including those with contoured parting lines, internal walls and free-standing walls. Process advantages include difficult geometries can now be welded and helps eliminate consumables such as glues, solvents, and adhesives.
Hot plate welding utilizes a heated platen with heat inserts that are cut to match the shape of the weld plane. The plastic parts that will be joined are pressed against the heated plate to melt and soften the entire joint interface. The plastic parts are then immediately pressed together to complete the weld. Hot Plate Welding is a direct thermal contact process that creates a clean join.
Non-Contact flexible plastic joining for high strength and complicated geometrical parts. Key features include automatic cycle start, digital temperature controllers, and more.